RECTANGULAR CABLE COLLAR – MODULAR FIRESTOP SOLUTION
With Hilti CFS-RCC, one collar fits all


Finding safe solutions for fire-stopping can prove difficult in many applications. Our rectangular cable collar for firestop offers you peace of mind in unsettling situations. The new CFS-RCC features product improvements that specifically meet our customers' requests for a firestop product suitable for use in renovation.
In openings for electrical installations with a large number of cables, inappropriately filled openings or those containing damaged firestop material or remnants of formwork – you can rely on the flexibility of the CFS-RCC and its ease of installation. As a modular system it is adjustable to suit horizontal, vertical, as well as split and corner applications and fulfills all approvals in accordance with the latest European regulatory standards.
Firestopping has never been easier in small and irregular electrical openings in concrete, masonry and drywall.

Modular system extendable to up to three segments